Live Chat
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
Rollenbau
Description
SPE - Single-flanged Wheel
Bill of material
150 SPEK 30
ORDERNO
Article-number
150 SPEK 30
WDWOF
Wheel-Ø without flange
150 mm
WDWF
Wheel-Ø with flange
175 mm
TRW
Tread width
38 mm
WW
Wheel width
52 mm
LC
Load capacity
2000 kg
HW
Hub width
52 mm
WB
Wheel bearing
2 Ball bearings ZZ
BD
Bore diameter
30 mm
Preview - Generation
Preview
Quotation
3D
Dimension
2D

Location of catalog vendor
Select a country to see the local offices